
calcActive())">
Socket-outlet 2P 10A shuttered 1m
MGU3.031.30
BHD1.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.031.30
Socket-outlet 2P 10A shuttered 1m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket-outlet 2P 10A shuttered 1m
BHD1.20
Description
Unica Top/Class - 1 S.O. - 2P, shutters, EU - 1 m - aluminium
Product Details
Activity | HDCWD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account