
calcActive())">
SM wo/mount plat 2D 1600x1000x300
NSYSM1610402D
BHD471.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSM1610402D
SM wo/mount plat 2D 1600x1000x300
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SM wo/mount plat 2D 1600x1000x300
BHD471.74
Description
Spacial SM compact enclosure without mounting plate - 1600x1000x400 mm
Product Details
Range | Spacial |
---|---|
Activity | PPUES |
Weight (in Kg) | 1kg |
Colour | enclosure: grey (RAL 7035), handle: black (RAL 9005) |
Enclosure Nominal Depth | 400 mm |
Enclosure Nominal Height | 1600 mm |
Enclosure Nominal Width | 1000 mm |
Installation Accessory Type | floor-standing |
Device Application | multi-purpose |
IP Degree of Protection | IP55 conforming to IEC 60529 |
Product Name | Spacial SM |
Device Composition | 1 body, 2 door, 1 cable gland plate, 1 locking system with handle: door, 1 blocking system: left door, 4 mounting plate bracket |
Door Opening Side | left (120 °), right (120 °) |
Door Type | plain |
Lock Type | 4 points lock, handle with 5 mm double bar insert |
Net Weight | 77 kg |
Mounting Plate Description | without mounting plate |
Range | Spacial |
Surface Finish | epoxy-polyester powder |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account