
calcActive())">
Side Connected Cooling Unit, Climasys CU, Stainless Steel, 1kW, 2 Poles, 400/460V, 50/60Hz, IP55
NSYCUX1K2P4DG
BHD1,964.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCUX1K2P4DG
Side Connected Cooling Unit, Climasys CU, Stainless Steel, 1kW, 2 Poles, 400/460V, 50/60Hz, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Side Connected Cooling Unit, Climasys CU, Stainless Steel, 1kW, 2 Poles, 400/460V, 50/60Hz, IP55
BHD1,964.91
Description
Side Connected Cooling Unit, Climasys CU, Stainless Steel, 1kW, 2 Poles, 400/460V, 50/60Hz, IP55
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account