
calcActive())">
Side Connected Cooling Unit, Climasys CU, 4000W, 3 poles, 380/460V, 50/60Hz, IP55
NSYCU4K3P4DG
BHD3,090.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCU4K3P4DG
Side Connected Cooling Unit, Climasys CU, 4000W, 3 poles, 380/460V, 50/60Hz, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Side Connected Cooling Unit, Climasys CU, 4000W, 3 poles, 380/460V, 50/60Hz, IP55
BHD3,090.88
Description
Side Connected Cooling Unit, Climasys CU, 4000W, 3 poles, 380/460V, 50/60Hz, IP55
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account