
calcActive())">
Side Connected Cooling Unit, Climasys CU, 1kW, 230V, 50/60Hz, IP55
NSYCU1KDG
BHD1,254.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCU1KDG
Side Connected Cooling Unit, Climasys CU, 1kW, 230V, 50/60Hz, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Side Connected Cooling Unit, Climasys CU, 1kW, 230V, 50/60Hz, IP55
BHD1,254.67
Description
Side Connected Cooling Unit, Climasys CU, 1kW, 230V, 50/60Hz, IP55
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account