
calcActive())">
Shunt trip release MX, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
LV429388
BHD36.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429388
Shunt trip release MX, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Shunt trip release MX, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
BHD36.41
Description
Shunt trip release MX, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account