
calcActive())">
interface plug-in relay, Harmony electromechanical relays, 8A, 2CO, 230V AC
RSB2A080P7
BHD3.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB2A080P7
interface plug-in relay, Harmony electromechanical relays, 8A, 2CO, 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
interface plug-in relay, Harmony electromechanical relays, 8A, 2CO, 230V AC
BHD3.73
Description
interface plug-in relay, Harmony electromechanical relays, 8A, 2CO, 230V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | without push-button |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 230 V - 230 V AC 50/60 Hz |
Product or Component Type | plug-in relay |
Series name | interface relay |
Status LED | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account