
calcActive())">
ROTARY ONE WAY DIMMER SWITCH 1 10V 400VA
MGU3.510.12
BHD5.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.510.12
ROTARY ONE WAY DIMMER SWITCH 1 10V 400VA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ROTARY ONE WAY DIMMER SWITCH 1 10V 400VA
BHD5.51
Description
Unica Top/Class - rotary dimmer - 230 VAC - 400 VA - graphite
Product Details
Activity | HDCWD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account