
calcActive())">
Roof Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP54
NSYCU2K3P4RDG
BHD2,297.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCU2K3P4RDG
Roof Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Roof Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP54
BHD2,297.29
Description
Roof Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP54
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account