
calcActive())">
Roller Blind Switch 2 Poles Screw 1m
MGU3.109T.30
BHD3.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.109T.30
Roller Blind Switch 2 Poles Screw 1m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Roller Blind Switch 2 Poles Screw 1m
BHD3.04
Description
Unica Top/Class - rocker switch - 10AX, 250 VAC - 1 m - aluminium
Product Details
Activity | HDCWD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account