
calcActive())">
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,=440V 12A , 1NO, 48V AC coil
LC2K1210E7
BHD37.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2K1210E7
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,=440V 12A , 1NO, 48V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,=440V 12A , 1NO, 48V AC coil
BHD37.70
Description
reversing Contactor, TeSys K, 3P, AC-3/AC-3e, =440V 12A , 1NO, 48V AC coil
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account