
calcActive())">
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC, 110V AC coil, screw clamp terminals
LC2K0901F7
BHD32.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2K0901F7
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC, 110V AC coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC, 110V AC coil, screw clamp terminals
BHD32.96
Description
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC, 110V AC coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account