
calcActive())">
Reversing contactor, TeSys K, 3P, AC-3 440V 6A, 1NO, 220...230VAC coil,solder pins
LC2K06105M7
BHD31.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2K06105M7
Reversing contactor, TeSys K, 3P, AC-3 440V 6A, 1NO, 220...230VAC coil,solder pins
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reversing contactor, TeSys K, 3P, AC-3 440V 6A, 1NO, 220...230VAC coil,solder pins
BHD31.41
Description
Reversing contactor, TeSys K, 3P, AC-3 440V 6A, 1NO, 220...230VAC coil,solder pins
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account