
calcActive())">
Reversing Contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 40A, 48V AC 50/60Hz coil, screw clamp terminals
LC2D40AE7
BHD132.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2D40AE7
Reversing Contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 40A, 48V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reversing Contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 40A, 48V AC 50/60Hz coil, screw clamp terminals
BHD132.81
Description
Reversing Contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 40A, 48V AC 50/60Hz coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account