
calcActive())">
Residual current monitoring relay, VigiPacT RMH, 30mA-30A, 220/240VAC 50/60Hz, front panel mounting
LV481004
BHD166.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV481004
Residual current monitoring relay, VigiPacT RMH, 30mA-30A, 220/240VAC 50/60Hz, front panel mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current monitoring relay, VigiPacT RMH, 30mA-30A, 220/240VAC 50/60Hz, front panel mounting
BHD166.52
Description
Residual current monitoring relay, VigiPacT RMH, 30mA-30A, 220/240VAC 50/60Hz, front panel mounting
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account