
calcActive())">
Push-button interface, KNX, 2-gang plus, 24V, polar white
MTN670802
BHD30.54
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN670802
Push-button interface, KNX, 2-gang plus, 24V, polar white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push-button interface, KNX, 2-gang plus, 24V, polar white
BHD30.54
Description
Push-button interface, KNX, 2-gang plus, 24V, polar white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 28.000 g |
Product or Component Type | push-button interface |
Bus type | KNX |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account