
calcActive())">
Wander socket outlet, Mureva PK, Fast connection, 16A, 3P+N+E, 400V, IP67
PKY16M735
BHD9.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PKY16M735
Wander socket outlet, Mureva PK, Fast connection, 16A, 3P+N+E, 400V, IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wander socket outlet, Mureva PK, Fast connection, 16A, 3P+N+E, 400V, IP67
BHD9.74
Description
Wander socket outlet, Mureva PK, Fast connection, 16A, 3P+N+E, 400V, IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | wander socket |
Poles Description | 3P + N + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account