
calcActive())">
Loading...
All Sellers

ZB4BV013
PILOT LIGHT HEAD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PILOT LIGHT HEAD
BHD2.18
Description
Head for pilot light, Harmony XB4, metal, white, 22mm, universal LED, plain lens
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class I conforming to IEC 60536 |
Product Compatibility | universal LED |
Net Weight | 0.026 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB4 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for pilot light |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account