
calcActive())">
Panel socket angled PK PratiKa connect 3
PKY32F424
BHD8.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PKY32F424
Panel socket angled PK PratiKa connect 3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Panel socket angled PK PratiKa connect 3
BHD8.43
Description
PratiKa socket - fast - angled - 32A - 3P + E - 200...250 V AC - panel
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 200...250 V |
Ambient Air Temperature for Operation | 35-35 °C ( 86400 s ) |
Connections - Terminals | fast connection |
Product or Component Type | socket |
Width | 90 mm |
Range | PratiKa |
Depth | 117 mm |
Height | 100 mm |
Relative Humidity | 50-50 % at 40-40 °C, 70-70 % at 30-30 °C, 90-90 % at 20-20 °C |
Standards | IEC 60309-1#|#IEC 60309-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account