
calcActive())">
OUTDOOR Cooling Unit 400W 230V
NSYCUHD400
BHD913.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCUHD400
OUTDOOR Cooling Unit 400W 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
OUTDOOR Cooling Unit 400W 230V
BHD913.20
Description
ClimaSys outdoor cooling unit side of enclosure - 380W at 230 V
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account