
calcActive())">
Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W400xD200mm
NSYTX4020
BHD75.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTX4020
Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W400xD200mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W400xD200mm
BHD75.66
Description
Multi-purpose canopy for Spacial S3X enclosures The canopy is to be installed on all enclosure models with 400mm width and 200mm depth The width is 405mm The depth is 233mm The height is 70mm Fixed by fixing element on top of enclosure The canopy is made from 1mm stainless steel 304L Provides high resistance to impacts, temperature and bad weather Anti-corrosion protection is ensured by Scotch-Brite® brushed coating The kit is made up of 1 canopy and fixing elements Net weight is 1,564kg This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account