
calcActive())">
SFX 304L stainless suitable enclosure, H2000xW800xD400mm, Scotch Brite® finish.
NSYSFX20840
BHD2,146.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFX20840
SFX 304L stainless suitable enclosure, H2000xW800xD400mm, Scotch Brite® finish.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SFX 304L stainless suitable enclosure, H2000xW800xD400mm, Scotch Brite® finish.
BHD2,146.91
Description
SFX 304L stainless suitable enclosure, H2000xW800xD400mm, Scotch Brite® finish.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SFX |
Device Composition | 1 cable gland plate - 1 door with reinforcement frame |
Product or Component Type | suitable enclosure |
Enclosure nominal depth | 400 mm |
Enclosure nominal height | 2000 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | floor-standing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account