Floor standing modular electrical enclosure, PanelSeT SFN, decarbonized steel, plate, 2000x1200x600mm, 2 doors, IP55

NSYSFN2012602DP
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PanelSeT SFN is a double-door floor standing modular decarbonized steel electrical enclosure that is suitable for multi-purpose applications. It contains recycled steel, which is produced with renewable energy, resulting into a significant reduction of CO2 emissions. It has a nominal height, width, and depth of 2000 mm, 1200 mm and 600 mm, respectively. The frame and uprights of the enclosure are made of galvanized steel for durability. The doors and panels are made of steel sheets, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. The enclosure has a grey (RAL 7035) color with a black (RAL 9005) handle, two plain doors, one rear panel, one roof, two sliding rails and one set of quick-fixing mounting plate brackets. The doors have an aperture up to 120 degrees. The main door has a four-point lock with a handle that has a 5 mm double-bar insert for security, while the secondary door has a locking bar system with a handle. The enclosure has an IP55 rating, which makes it resistant to dust, water and oil ingress. The enclosure is also resistant to impacts, with an IK10 rating. Operation is convenient due to rear, front, and side access.

Product Details

Activity PPUES
Range PanelSeT SFN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account