
calcActive())">
Spacial SFHD outdoor heavy duty - suitable enclosure - H1662 W1200 D430 - IP55
NSYSFHD1612402D
BHD2,043.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFHD1612402D
Spacial SFHD outdoor heavy duty - suitable enclosure - H1662 W1200 D430 - IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SFHD outdoor heavy duty - suitable enclosure - H1662 W1200 D430 - IP55
BHD2,043.00
Description
Spacial SFHD outdoor heavy duty - suitable enclosure - H1662 W1200 D430 - IP55
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SFHD |
Device Composition | canopy 1 - door 2 |
Product or Component Type | suitable enclosure |
Enclosure nominal depth | 430 mm |
Enclosure nominal height | 1662 mm |
Enclosure nominal width | 1200 mm |
Installation accessory type | floor-standing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account