
calcActive())">
Spacial SF plain door - 2000x300 mm
NSYSFD203
BHD135.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFD203
Spacial SF plain door - 2000x300 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF plain door - 2000x300 mm
BHD135.30
Description
Spacial SF plain door - 2000x300 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Device Composition | 1 door - 1 lock with handle and 5 mm double bar insert |
Mounting Location | front - side |
Product or Component Type | door |
Range Compatibility | Spacial (Spacial SF) |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account