
calcActive())">
Spacial SF enclosure with mounting plate - assembled - 1800x800x600 mm
NSYSF18860P
BHD619.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSF18860P
Spacial SF enclosure with mounting plate - assembled - 1800x800x600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF enclosure with mounting plate - assembled - 1800x800x600 mm
BHD619.00
Description
Spacial SF enclosure with mounting plate - assembled - 1800x800x600 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SF |
Device Composition | 1 door - 1 locking system with handle: door |
Product or Component Type | suitable enclosure |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 600 mm |
Enclosure nominal height | 1800 mm |
Enclosure nominal width | 800 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account