
calcActive())">
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
NSYS3X4320
BHD142.48
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3X4320
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
BHD142.48
Description
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial S3X |
Device Composition | 1 body - 1 door |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 400 mm |
Enclosure nominal width | 300 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account