
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1200x1000x400mm, IP55, IK10
NSYS3D121040D
BHD272.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D121040D
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1200x1000x400mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1200x1000x400mm, IP55, IK10
BHD272.15
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 1200mm, 1000mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 59kg It is certified by UL, BV, cUL, DNV, GL and LR and complies with IEC 62208 standards The variant has a single piece body and a gutter-shaped front rail double sheet thickness for extra protection
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 400 mm |
Enclosure nominal height | 1200 mm |
Enclosure nominal width | 1000 mm |
Installation accessory type | wall-mounting |
Type of gland plate | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account