
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1000x300mm, IP55, IK10
NSYS3D101030D
BHD216.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D101030D
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1000x300mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1000x300mm, IP55, IK10
BHD216.69
Description
Spacial S3D is a wall-mounting steel enclosure for multi-purpose applications It is designed for use in harsh environments and has a nominal height, width and depth of 1000mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It has a high impact resistance with an IK10 (IEC62262) rating and a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 46kg It is certified by GL, UL, cUL, LR, BV and DNV It has a gutter-shaped front rail double sheet thickness and a single piece body for greater durability The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 300 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 1000 mm |
Installation accessory type | wall-mounting |
Type of gland plate | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account