
calcActive())">
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66
NSYS3X10830
BHD918.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3X10830
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66
BHD918.33
Description
Spacial S3X wall-mounting enclosure is designed for multi-purpose applications, with a nominal height, width and depth of 1000mm, 800mm and 300mm respectively This enclosure is made of stainless steel 304L, with a Scotch-Brite® brushed surface finish, and is resistant to corrosion The enclosure features a single piece body, cross-shaped structure with a gutter shaped front rail, and has a plain door with two lock points, a 3mm double-bar insert and hinges for easy access It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The lock and hinge are made of zamak and stainless steel respectively The net weight of the enclosure is 37,4kg It is certified by UL 508 type A and CAN/CSA 22 standards Enclosure Scotch-Brite® brushed finish.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 300 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account