
calcActive())">
Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035
NSYPLM54G
BHD97.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLM54G
Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035
BHD97.25
Description
This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications It has a nominal height, width, and depth of 530 mm, 430 mm, and 200 mm, respectively The enclosure is made of polyester reinforced with fibreglass, providing durability and resistance to industrial and outdoor environments It is available in a grey (RAL 7035) color The enclosure consists of one body, one door, and two locks The door is plain and can be opened from the front with two 3 mm double-bar locks The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK10 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance Possibility to revert the door to install right or left door opening.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | wall mounted |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 530 mm |
Enclosure nominal width | 430 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account