
calcActive())">
Wall mounted polyester enclosure, Thalassa PLM, plain door, 430x330x200mm, IP66, IK10, RAL 7035
NSYPLM43G
BHD82.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLM43G
Wall mounted polyester enclosure, Thalassa PLM, plain door, 430x330x200mm, IP66, IK10, RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted polyester enclosure, Thalassa PLM, plain door, 430x330x200mm, IP66, IK10, RAL 7035
BHD82.02
Description
Wall mounted polyester enclosure, Thalassa PLM, plain door, 430x330x200mm, IP66, IK10, RAL 7035
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Thalassa PLM |
Device Composition | 1 body - 1 door |
Door Type | plain |
Lock Type | 3 mm double-bar lock |
Product or Component Type | compact enclosure |
Enclosure mounting | wall mounted |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 430 mm |
Enclosure nominal width | 330 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account