
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1250x420mm, IP65, IK10
NSYPLA15124G
BHD533.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA15124G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1250x420mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1250x420mm, IP65, IK10
BHD533.10
Description
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1250x420mm, IP65, IK10
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Thalassa PLA |
Device Composition | 1 bottom part - 1 top part |
Product or Component Type | suitable enclosure |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 420 mm |
Enclosure nominal height | 1500 mm |
Enclosure nominal width | 1250 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account