
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x500x320mm, IP65, IK10
NSYPLA1053G
BHD189.83
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1053G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x500x320mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x500x320mm, IP65, IK10
BHD189.83
Description
This PLA version of the Thalassa PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has a nominal height of 1000mm, a width of 500mm, and a depth of 320mm, and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035), and is composed of a sealed top and bottom part, assembled with side parts It features a single plain front door that can be opened up to 120° from either the right or left side, providing easy access to the equipment inside The door is secured with a four-point lock and a 5mm double-bar insert The enclosure is UL/cUL listed, Veritas certified, and DNV Marine certified It offers robust protection against fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard, and has an IK10 rating (IEC 62262), indicating high resistance to impacts It is also rated IP65 (IEC 60529) for full protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and enable the construction of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 320 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 500 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account