
calcActive())">
Reinforced plate supports for modular chassis-coupling set - 600 mm
NSYMPS60
BHD23.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMPS60
Reinforced plate supports for modular chassis-coupling set - 600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reinforced plate supports for modular chassis-coupling set - 600 mm
BHD23.85
Description
Reinforced plate supports for modular chassis-coupling set - 600 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Device Composition | fixing elements - 2 support |
Mounting Location | on modular chassis coupling set - on structure of enclosure |
Product or Component Type | reinforced plate |
Range Compatibility | Spacial (Spacial SF) - Spacial (Spacial SM) |
Enclosure nominal dimensions | - |
Product destination | for mounting plate |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account