
calcActive())">
Spacial SF/SM mounting plate - 1800x1200 mm
NSYMP1812
BHD165.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMP1812
Spacial SF/SM mounting plate - 1800x1200 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF/SM mounting plate - 1800x1200 mm
BHD165.59
Description
Spacial SF/SM mounting plate - 1800x1200 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Device Composition | 1 mounting plate - 2 sliding shoes |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Range Compatibility | Spacial (Spacial SF) - Spacial (Spacial SFX) |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account