
calcActive())">
Plain mounting plate H600xW400mm made of galvanised sheet steel
NSYMM64
BHD10.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM64
Plain mounting plate H600xW400mm made of galvanised sheet steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H600xW400mm made of galvanised sheet steel
BHD10.04
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is600 x W is400 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 90 Kg permissible load. Galvanised steel. Set of 1. Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - H: 600 mm W: 400 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account