
calcActive())">
Plain mounting plate H500xW400mm made of galvanised sheet steel
NSYMM54
BHD8.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM54
Plain mounting plate H500xW400mm made of galvanised sheet steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H500xW400mm made of galvanised sheet steel
BHD8.41
Description
Plain mounting plate for Spacial CRN, S3D and S3X, and Thalassa PLM. Multi purpose accessory of dimensions 450 x 350 mm, suitable for enclosures 500 x 400 mm (height x width). Made in galvanized steel. It can withstand loads up to 250 kg/m2 in Spacial enclosures and 150 kg/m2 in Thalassa PLM. Directly fixed on backstuds of the enclosure or on step slides (to be ordered separatelly). It can be installed turned 90 degrees.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - H: 500 mm W: 400 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account