
calcActive())">
Plain mounting plate H400xW300mm made of galvanised sheet steel
NSYMM43
BHD5.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM43
Plain mounting plate H400xW300mm made of galvanised sheet steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H400xW300mm made of galvanised sheet steel
BHD5.28
Description
Plain mounting plate for Spacial CRN, S3D and S3X, and Thalassa PLM. Multi purpose accessory of dimensions 350 x 250 mm, suitable for enclosures 400 x 300 mm (height x width). Made in galvanized steel. It can withstand loads up to 250 kg/m2 in Spacial enclosures and 150 kg/m2 in Thalassa PLM. Directly fixed on backstuds of the enclosure or on step slides (to be ordered separatelly). It can be installed turned 90 degrees. Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - H: 300 mm W: 400 mm - - H: 400 mm W: 300 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account