
calcActive())">
Plain mounting plate H300xW250mm made of galvanised sheet steel
NSYMM3025
BHD3.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM3025
Plain mounting plate H300xW250mm made of galvanised sheet steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H300xW250mm made of galvanised sheet steel
BHD3.61
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is300 x W is250 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 60 Kg permissible load. Galvanised steel. Set of 1.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - H: 300 mm W: 250 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account