
calcActive())">
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
NSYMM1410
BHD104.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM1410
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
BHD104.47
Description
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Mounting Location | direct fixing on backstuds - step slide |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Range Compatibility | Spacial (Spacial CRN) - Spacial (Spacial S3D) |
Enclosure nominal dimensions | - H: 1400 mm W: 1000 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account