
calcActive())">
Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
NSYMM108
BHD49.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM108
Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
BHD49.10
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is1000 x W is800 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 150 Kg permissible load. Galvanised steel. Set of 1. Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal dimensions | - H: 1000 mm W: 800 mm - - H: 800 mm W: 1000 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account