
calcActive())">
Spacial SM door switch 3 A/240 V AC - M20 connection
NSYMDCM20
BHD9.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMDCM20
Spacial SM door switch 3 A/240 V AC - M20 connection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SM door switch 3 A/240 V AC - M20 connection
BHD9.28
Description
Spacial SM door switch 3 A/240 V AC - M20 connection
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Device Composition | 1 x switch/commutator unit - fixing elements |
Product or Component Type | door switch |
Range Compatibility | Spacial SM enclosure |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account