
calcActive())">
Spacial SF 1 entry cable gland plate - fixed by clips - 1000x600 mm
NSYEC1061
BHD58.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYEC1061
Spacial SF 1 entry cable gland plate - fixed by clips - 1000x600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF 1 entry cable gland plate - fixed by clips - 1000x600 mm
BHD58.05
Description
Spacial SF 1 entry cable gland plate - fixed by clips - 1000x600 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | cable management accessory |
Device Composition | fixing elements - self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm |
Mounting Location | enclosure bottom |
Product or Component Type | cable gland plate |
Range Compatibility | Spacial (Spacial SF) |
Cable entry | 1 entry |
Cable gland type | standard |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account