ClimaSys forced vent. IP54, 85m3/h, 115V, with outlet grille and filter G2

NSYCVF85M115PF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is a fan designed to provide reliable and efficient cooling It is made of injected thermoplastic (ASA PC) and is available in grey (RAL 7035) color The fan has a ball bearing type and a maximum pressure of 50 Pa It has a power range of 16 W 50 Hz and 15 W 60 Hz, and a free flow rate of 79 m3/h at 50 Hz and 92 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -20 to 60°C It has a Faston connector and comes with a filter, an outlet grille, two protective grilles on the front and rear surfaces, and a power cord It has an IP54 degree of protection and a noise level of 46-49 dB The cut-out dimensions of the fan are 125 x 125 mm This fan also comes with an anti-insect filter included

Product Details

Activity PPUES
Type of ventilation filter standard

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: ClimaSys forced vent. IP54, 85m3/h, 115V, with outlet grille and filter G2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.