
calcActive())">
ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2
NSYCVF165M115PF
BHD46.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF165M115PF
ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2
BHD46.62
Description
ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2
Product Details
Activity | PPUES |
---|---|
Product Name | ClimaSys CV |
Input Voltage | 115 V 50/60 Hz |
Product or Component Type | fan |
Type of ventilation filter | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account