
calcActive())">
Spacial CRN plain door w/o mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
NSYCRN88200
BHD96.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN88200
Spacial CRN plain door w/o mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H800xW800xD200 IP66 IK10 RAL7035..
BHD96.43
Description
Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications and is certified by cUL, UL, and DNV-GL It has a nominal height, width, and depth of 800mm, 800mm, and 200mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door, a lock, and two cable gland plates (bottom) The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 25,813kg It has an IK10 (IEC 62262) rating and an IP66 rating (IEC 60529), making it suitable for use in harsh environments The sides are made from a single folded section and the back is welded with a double profile forming a protected sealed area The enclosure is accessible from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 800 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account