
calcActive())">
Spacial CRN plain door w/o mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
NSYCRN86200
BHD73.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN86200
Spacial CRN plain door w/o mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H800xW600xD200 IP66 IK10 RAL7035..
BHD73.16
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure from the Spacial range It is UL, cUL, and DNV-GL certified, making it suitable for use in harsh environments This enclosure has a nominal height, width, and depth of 800mm, 600mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 18,138kg It is designed to provide IK10 (IEC62262) impact protection and IP66 (IEC60529) dust and water resistance The back is welded with a double profile forming a protected sealed area and the sides are made from a single folded section The enclosure is designed for easy access to the equipment inside from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 800 mm |
Enclosure nominal width | 600 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account