
calcActive())">
Spacial CRN plain door w/o mount.plate. H600xW500xD250 IP66 IK10 RAL7035..
NSYCRN65250
BHD60.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN65250
Spacial CRN plain door w/o mount.plate. H600xW500xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H600xW500xD250 IP66 IK10 RAL7035..
BHD60.94
Description
Spacial CRN steel wall-mounting enclosure is a multi-purpose product designed for use in harsh environments It has an IK10 rating (IEC62262) providing high impact resistance and an IP66 rating (IEC60529) for dust and water resistance It has a nominal height, width, and depth of 600mm, 500mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 12kg It is made from a single folded section on the sides and a double profile on the back, forming a protected sealed area Accessibility is provided from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 250 mm |
Enclosure nominal height | 600 mm |
Enclosure nominal width | 500 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account