
calcActive())">
Spacial CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
NSYCRN65200
BHD52.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN65200
Spacial CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
BHD52.42
Description
Spacial CRN steel wall-mounting enclosure is a multi-purpose enclosure designed for use in harsh environments It is certified to UL, cUL, and DNV-GL standards, and has an IK10 rating (IEC 62262) and IP66 rating (IEC 60529), making it highly impact-resistant and dust and water-resistant The enclosure has a nominal height, width, and depth of 600mm, 500mm, and 200mm, respectively It has a grey (RAL 7035) colour with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 11,182kg It has sides made from a single folded section and a back welded with double profile forming a protected sealed area, allowing easy accessibility for operation from the front This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 600 mm |
Enclosure nominal width | 500 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account